(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wrenches - Combination Type, Nickel Chrome Coated, GRW

Wrenches - Combination Type, Nickel Chrome Coated, GRW
  • Volume Discount

[Features]
· Ideal for work in narrow spaces thanks to the 72-tooth gears and 5° feed angle.
· Final tightening specification.
· Gears and sockets have a titanium plated finish

Part Number

Configured Part Number is shown.

Part Number
GRW8
GRW12
GRW17
GRW19
GRW21
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

140835
1 Piece(s)Available

8 Days or more

1711275
1 Piece(s)Available

8 Days or more

22517165
1 Piece(s)Available

8 Days or more

24519210
1 Piece(s)Available

8 Days or more

29021340

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism Available Swing Head (Flex) NA
Single Item / Set Single Item Supplement 1 Final tightening specification Supplement 2 Gear/socket part has titanium plating finish

Additional Products in this Category

Tech Support