(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Long Ratchet Wrench - L

Long Ratchet Wrench - L
  • Volume Discount

[Features]
· Long ratchet wrench includes a handle attached to the ratchet to drive the ratchet wheels.

Part Number

Configured Part Number is shown.

Part Number
CR-10-12L
CR-10-13L
CR-12-14L
CR-14-17L
CR-17-19L
CR-19-21L
CR-21-26L
CR-22-24L
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
1 Piece(s)Available

7 Days or more

23510×12L
1 Piece(s)Available

7 Days or more

23510×13L
1 Piece(s)Available

7 Days or more

23512×14L
1 Piece(s)Available

7 Days or more

27014×17L
1 Piece(s)Available

7 Days or more

31217×19L
1 Piece(s)Available

7 Days or more

31219×21L
1 Piece(s)Available

7 Days or more

35521×26L
1 Piece(s)Available

7 Days or more

35522×24L

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Single Item / Set Single Item

Additional Products in this Category

Tech Support