(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Universal Hook Wrench EA613XB-2

Universal Hook Wrench EA613XB-2
  • Volume Discount

[Product Specifications]
・Material-Special steel
・Nut OD…35 to 60mm
・Length…210mm

Part Number

Configured Part Number is shown.

EA613XB-2

Part Number
EA613XB-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613XB-2 in the Universal Hook Wrench EA613XB-2 series.

Additional Products in this Category

Tech Support