(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Hammer Wrench

Hammer Wrench
  • Volume Discount

[Features]
· Because the blade is thin and long, it is ideal for precision work in narrow and complicated places.
[Hardness]
· HRC42 – 50
[Material]
· Carbon Steel

Part Number

Configured Part Number is shown.

Part Number
CR-SMHW22
CR-SMHW38
CR-SMHW65
CR-SMHW70
CR-SMHW75
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Thickness
(mm)
1 Piece(s)Available

7 Days or more

1652214
1 Piece(s)Available

7 Days or more

2303819
1 Piece(s)Available

7 Days or more

30065-
1 Piece(s)Available

7 Days or more

33070-
1 Piece(s)Available

7 Days or more

33075-

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism NA Single Item / Set Single Item

Additional Products in this Category

Tech Support