(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hook Wrench (Tip Round)

Hook Wrench (Tip Round)
  • On Sale Till 07/03/2025
  • Volume Discount

[Features]
· Dedicated tightening and removal wrench for round nuts with grooves/holes.

PDF

Part Number

Configured Part Number is shown.

HW105A

 
Part Number
HW105A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

Same day

Stock

Loading...

  1. 1

Basic Information

Model Hook Wrench Ratchet Mechanism NA Swing Head (Flex) NA
Overall Length(mm) 270 Single Item / Set Single Item Grippable Round Nut Diameter(mm) 35~105
Mass(g) 350

Please check the type/dimensions/specifications of the part HW105A in the Hook Wrench (Tip Round) series.

Additional Products in this Category

Tech Support