(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ring Wrench For Assembly EA613D-36

Ring Wrench For Assembly EA613D-36
  • Volume Discount

[Product Specifications]
・Material-Chromium molybdenum steel
・12 point
・Tool for twisting wire
・60° x 5°
・Dim.…36mm
・Length…468mm

Part Number

Configured Part Number is shown.

EA613D-36

Part Number
EA613D-36
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA613D-36 in the Ring Wrench For Assembly EA613D-36 series.

Additional Products in this Category

Tech Support