(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
For Mounting Raceways (Circuit Support Brackets)
[Features]
· The socket part is long and allows 1 unit to be used with 4 sizes (12, 13, 14, and 17 mm).
· 14 x 17 socket part is sliding type.
· Made lighter for easy gripping, as reinforced plastic is used in the body.
· The plate section of the body is made from strong, durable stainless steel.
· With 18 gear teeth, the ratchet drive angle is 20°.
· The plate section of the body has aφ3.5 holeforthesafetycord.
Model | Multi-function wrench | Ratchet Mechanism | Available | Swing Head (Flex) | NA |
---|---|---|---|---|---|
Overall Length(mm) | 165 | Two-sided Width Size(mm) | 12×13×14×17 | Single Item / Set | Single Item |
Outer Diameter(mm) | Small: 24/large: 28 | Guarantee Torque(N▪m) | 12 mm Portion: 82.4, 13 mm Portion: 94.1, 14 mm Portion: 94.1, 17 mm Portion: 94.1 | Weight(g) | 245 |
Material | SUS420J2/Cr-V | Specifications | 17 mm Portion: Hexagonal Surface / Other: Double-Hexagonal Surface | Features | The 14 x 17 socket portion is a sliding type. Reinforced plastic is used for the main body to make it light and easy to hold. The body plate portion is made of stainless steel with high strength and durability. The 18 gears drive the ratchet at 20°. The hole for the φ3.5 safety cord is on the body plate portion. |
Please check the type/dimensions/specifications of the part PRW-4L in the Slide Latch series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy