(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Size 4 Ratchet Wrench

Size 4 Ratchet Wrench
  • Volume Discount

[Features]
· With convenient slide hole for safety rope (60/80 mm).
· Grip with anti-slip grooves.
· Nickel chrome plated finish.

Part Number

Configured Part Number is shown.

RNF4

Part Number
RNF4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Single-ended offset Ratchet Mechanism Available Swing Head (Flex) NA
Overall Length(mm) 356 Two-sided Width Size(mm) 19×22×24×27 Single Item / Set Single Item
Inner Socket Duplex Width Dimensions(mm) 19、22 Outer Socket Width Across Flats Dimension(mm) 24、27 Supplement 1 Grip with Anti-Slip Groove
Supplement 2 Nickel chrome plating finish Mass(g) 780

Please check the type/dimensions/specifications of the part RNF4 in the Size 4 Ratchet Wrench series.

Additional Products in this Category

Tech Support