(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single-ended spanner 6 points

Single-ended spanner 6 points
  • Volume Discount

Esco spanner, box wrench, ratchet wrench, one eye, one mouth spanner.

Part Number

Configured Part Number is shown.

Part Number
EA614SS-3.5
EA614SS-4
EA614SS-5
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Size Weight (g) Outer Diameter of Wrench Part (b; mm) Box-End Section Diameter JAN code
1 Piece(s)Available

9 Days or more

753.5mm6106.6 mm (Outer diameter)4518340991071
1 Piece(s)Available

9 Days or more

854mm912.57.8 mm (Outer diameter)4518340991088
1 Piece(s)Available

9 Days or more

955mm11149.8 mm (Outer diameter)4518340991101

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Single Item / Set Single Item Specifications 6 points/15° type Materials chromium alloy
Box-End Section Thickness 3.2mm Wrench Part Thickness (a; mm) 3

Additional Products in this Category

Tech Support