(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

4-Sizes Ratchet Box Wrench EA602SE-1 (Part Numbers)

4-Sizes Ratchet Box Wrench EA602SE-1
  • Volume Discount

[Product Specifications]
・Material-Steel
・12 point (6 x 8mm size excluded)
・Plastic for cushion is attached on the side of the body.
・Dim. (mm)…6 x 8, 10 x 12
・Length (mm)…142

Part Number

Configured Part Number is shown.

EA602SE-1

Part Number
EA602SE-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA602SE-1 in the 4-Sizes Ratchet Box Wrench EA602SE-1 series.

Additional Products in this Category

Tech Support