(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Box Wrench (45° x 6°)

Long Box Wrench (45° x 6°)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Offset angle of 45°x 6° that allows maximum torque transfer.
· (R1) type sectional structure is used, making it lightweight and resistant to bending.
· Can also be used easily with bolts and nuts in recessed places, and the head can be used flipped over.
· Sizes are indicated in large and easy-to-see embossing forging.

Part Number

Configured Part Number is shown.

Part Number
M5-05507
M5-0708
M5-0809
M5-0810
M5-1012
M5-1013
M5-1113
M5-1315
M5-1317
M5-1618
M5-1719
M5-1922
M5-2123
M5-2224
M5-2730
M5-3032
M5-3236
M5-4146
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1515.5×7307-615620
1 Piece(s)Available

8 Days or more

1677×8307-618130
1 Piece(s)Available

8 Days or more

1748×9307-619940
1 Piece(s)Available

8 Days or more

1798×10307-620245
1 Piece(s)Available

8 Days or more

20710×12307-622970
1 Piece(s)Available

8 Days or more

20810×13307-623770
1 Piece(s)Available

8 Days or more

21811×13307-625380
1 Piece(s)Available

8 Days or more

23613×15307-6270115
1 Piece(s)Available

8 Days or more

25213×17307-6288135
1 Piece(s)Available

8 Days or more

26516×18307-6300180
1 Piece(s)Available

8 Days or more

28717×19307-6318220
1 Piece(s)Available

8 Days or more

32019×22307-6342280
1 Piece(s)Available

8 Days or more

32221×23307-6369335
1 Piece(s)Available

8 Days or more

33422×24307-6385380
1 Piece(s)Available

8 Days or more

41227×30307-6431640
1 Piece(s)Available

8 Days or more

46030×32307-6466795
1 Piece(s)Available

8 Days or more

49032×36307-6474950
1 Piece(s)Available

8 Days or more

59341×46307-65041760

Loading...

  1. 1

Basic Information

Model Double-ended offset wrench Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 45×6 Single Item / Set Single Item

Additional Products in this Category

Tech Support