(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Ceramic Tweezers EA595VD

Ceramic Tweezers EA595VD
  • Volume Discount

[Product Specifications]
・Heat-resistant temperature-700℃
・Material-Tip: New ceramic,Body: Special aluminum alloy
・Non-magnetic, lightweight
・VE is with serrated tips.
・Tip…Straight, sharp
・Length…140mm

Part Number

Configured Part Number is shown.

EA595VD

Part Number
EA595VD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support