(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Curved-Tip Tweezers

Curved-Tip Tweezers
  • Volume Discount

[Features]
· Work can be completed accurately due to the ability to see clamped products well.

Part Number

Configured Part Number is shown.

NO.138

Part Number
NO.138
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Tip Model Curved tip Body Material Stainless Steel Ends - Tips Material Stainless Steel
Overall Length(mm) 180 Single / Multiple Single Item Part Type Main Body
Replacement Tips NA Width(mm) 10 JAN Code 4962485091194

Please check the type/dimensions/specifications of the part NO.138 in the Curved-Tip Tweezers series.

Additional Products in this Category

Tech Support