(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Marking set alphabet Number(A to Z, &, 0 to 8) 36 Pcs EA591HN-5 (Part Numbers)

Marking set alphabet Number(A to Z, &, 0 to 8) 36 Pcs EA591HN-5
  • Volume Discount

【Product Specifications】
・Material-Steel
・In steel case
・Including alphabets (A to Z), numbers (0 to 8), &※ 6 and 9 are shared.
・Character dim.…4.8mm
・Length…60mm

Part Number

Configured Part Number is shown.

EA591HN-5

Part Number
EA591HN-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support