(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Key Wrench Set (9 Pcs) [Stainless Steel] [With Ball Point] EA573WS-90

Hexagonal Key Wrench Set (9 Pcs) [Stainless Steel] [With Ball Point] EA573WS-90
  • Volume Discount

【Product Specifications】
・Max. shaft length-224mm
・Dim.-1.5, 2, 2.5, 3, 4, 5, 6, 8, 10mm
・With ball point

Part Number

Configured Part Number is shown.

EA573WS-90

Part Number
EA573WS-90
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA573WS-90 in the Hexagonal Key Wrench Set (9 Pcs) [Stainless Steel] [With Ball Point] EA573WS-90 series.

Additional Products in this Category

Tech Support