(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A short type hex wrench where the length of the neck has been made as short as possible.
[Features]
· Uses a special alloy to enhance torque, durability, and abrasion resistance.
· High-level heat treatment/hard chrome plating treatment.
· The ball point finish enables quick turning and temporary tightening from a diagonal position.
· 7-piece set. L-shaped long type with a short underhead length.
[Applications]
· Ideal for assembly and maintenance work of industrial machinery and electronic equipment.
· Ideal for assembly and maintenance work of automobiles, motorcycles and bicycles.
Part Number
Configured Part Number is shown.
BL700S
Model | Hex L-shape wrench | Tip Model | Ballpoint |
---|---|---|---|
Two-sided Width Size(mm) | 1.5 ~ 6 | Single Item / Set | Set Product |
Material | Special Alloy Steel | Set Content | BL-1.5S、BL-02S、BL-2.5S、BL-03S、BL-04S、BL-05S、BL-06S |
Accessory | Holder Included | Weight(g) | 120 |
Features | Due to the high-level heating treatment and hard chromate plating, abrasion to hex parts is prevented, with its toughness (resistance to breaking) increasing and the accurate work and safety increasing while the strength level is high. | - | - |
Model | Hex L-shape wrench | Tip Model | Ballpoint | Two-sided Width Size(mm) | 2 / 3 / 4 / 5 / 6 / 1.5 / 2.5 |
---|---|---|---|---|---|
Single Item / Set | Set Product | Material | Special Alloy Steel | Set Content | BL-1.5S、BL-02S、BL-2.5S、BL-03S、BL-04S、BL-05S、BL-06S |
Accessory | Holder Included | Weight(g) | 120 | Features | Due to the high-level heating treatment and hard chromate plating, abrasion to hex parts is prevented, with its toughness (resistance to breaking) increasing and the accurate work and safety increasing while the strength level is high. |
Please check the type/dimensions/specifications of the part BL700S in the Under-Neck Short Long Ball Point L Type Wrench Set BL700S series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy