(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Parallel Pin Punch Set EA572 (Part Numbers)

Parallel Pin Punch Set EA572
  • Volume Discount

【Product Specifications】
・Chrome vanadium steel
・Pin punch without concern of folding
・Full length-150mm
・Tip dia.-2, 3, 4, 5, 6, 7mm (6 pcs set)

Part Number

Configured Part Number is shown.

EA572

Part Number
EA572
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA572 in the Parallel Pin Punch Set EA572 series.

Additional Products in this Category

Tech Support