(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Interchangeable Type]Driver Set EA550BT-12

[Interchangeable Type]Driver Set EA550BT-12
  • Volume Discount

【Product Specifications】
・Hex shank-1/4
・Handle length-119mm
・With magnet on the handle tip
・Quick release
・(+) bit-#1, #2, #3
・(-) bit-1.0 x 5.5mm
・Hex bit 3/32, 1/8, 5/32, 3/16
・TORX bit (tamper resistant)-T10, T15, T20, T25, T30
・Square bit-#1,#2, #3

Part Number

Configured Part Number is shown.

EA550BT-12

Part Number
EA550BT-12
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA550BT-12 in the [Interchangeable Type]Driver Set EA550BT-12 series.

Additional Products in this Category

Tech Support