(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Single Item / Set Classification : Single Item
For complete product overview and details on Craft Form Compact VARIO _Handle, see the sections below:
Part Number
Configured Part Number is shown.
002900
Single Product/Set Classification | Single Item | Grip Type | Rubber |
---|---|---|---|
Details Type | Handle | Overall Length(mm) | 98 |
Shank diameter(mm) | 6 | JAN Code | 4013288000460 |
Trusco Code | 431-6533 | Features | This is a handle for insertion blades. |
Mass(g) | 48.8 | - | - |
Single Product/Set Classification | Single Item | Grip Type | Rubber | Details Type | Handle |
---|---|---|---|---|---|
Overall Length(mm) | 98 | Shank diameter(mm) | 6 | JAN Code | 4013288000460 |
Trusco Code | 431-6533 | Features | This is a handle for insertion blades. | Mass(g) | 48.8 |
Please check the type/dimensions/specifications of the part 002900 in the "Craft Form Compact VARIO" _Handle series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy