(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Standards for Tip Shape : Combination
•Phillips Tip Size (+) : No. 1, No. 2, No. 3
•Single Item / Set Classification : Set Product
•Shaft type : Square
•Magnet : None
•Shaft thru : None
For complete product overview and details on Mini Ratchet Bit Driver, see the sections below:
Tip standards | Combination | Tip size / Phillips (+) | No.1 / No.2 / No.3 | Tip size / flathead (-) blade width (mm) B1 | 5 |
---|---|---|---|---|---|
Single Product/Set Classification | Set Product | Shaft type | Square | Magnet | NA |
Shaft through | NA | Bolster | NA | (Box/Hex/Ball-Point) Width Across Flats (mm) | 5 / 4 / 6 |
Set Content | Mini Ratchet, Bits (-) 5, (+) No. 1, No. 2, No. 3, Hex 4, 5, 6, Adapter for Socket 6.35 mm, Dedicated Plastic Case | Set Contents (Items) | 9 | Trusco Code | 396-1818 |
Features | A compact design optimal for portability. The mini ratchet has a gear with 52 teeth, which results in a clever rotation that increases work productivity. Comes with a rotatable plastic case that can be opened and closed in a compact manner. | Mass | 110 g/set |
Please check the type/dimensions/specifications of the part MRGB-9S in the Mini Ratchet Bit Driver series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy