(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Safety Wire Twister EA534XC-1

Safety Wire Twister EA534XC-1
  • Volume Discount

【Product Specifications】
・Specification-Manual return
・Usable wire size-To dia.1.0mm
・Overall length-267mm
・Part of pliers-230mm
・Body material-Hi-carbon alloyed steel
・For clockwise twisting only
・"Cut off", "nip", "twist". Three functions by one.
・Serratedtip

Part Number

Configured Part Number is shown.

EA534XC-1

Part Number
EA534XC-1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA534XC-1 in the Safety Wire Twister EA534XC-1 series.

Additional Products in this Category

Tech Support