(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Torque Wrenches - Digital Preset Type, Direct Set/Hold

Torque Wrenches - Digital Preset Type, Direct Set/Hold

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Tip socket is a holding type that prevents bits from falling out, as a torque wrench that dramatically decreases mistakes.
[Features]
· Equipped with a hold mechanism that prevents the socket from falling off and provides excellent operability.
· In tightening work, when it reaches the set torque value, there will be a "clicking" sound or light "shock" to the hand.
· Unlike conventional types, there is no need to read the main scale and Vernier scale, so it is convenient for preventing setting errors and confirmation/management of tightening torque.
· Torque is set based on digitally displayed value of mechanical mechanisms which can be read directly.
[Applications]
· For assembly, maintenance and inspection at locations in high places where torque control is required.
· Can be used for work ranging from assembly at industrial plants to maintenance of large trucks, automobiles, general industrial equipment and plants.
· Ideal for various torque management tightening work.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
T3MN20H
T3MN50H
T3MN100H
T4MN50H
T4MN100H
T4MN140H
T4MN200H
T6MN300H
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
Minimum graduation
(N·m)
Overall Length
(mm)
Head width
(mm)
Mass
(g)
1 Piece(s)Available

12 Days or more

4–209.50.225324300
1 Piece(s)Available

11 Days or more

10–509.50.530836520
1 Piece(s)Available

12 Days or more

20~1009.5138736750
1 Piece(s)Available

12 Days or more

10–5012.70.530836550
1 Piece(s)Available

8 Days or more

20~10012.7138736770
1 Piece(s)Available

12 Days or more

30~14012.7145036820
1 Piece(s)Available

8 Days or more

40–20012.7252645.21330
1 Piece(s)Available

9 Days or more

60~30019271645.21850

Loading...

  1. 1

Basic Information

Product Type Digital Type Head Replaceable NA Load direction Right
Torque Precision(±%) 3 Set / Single Item Single Item Main body: option Main Body

Additional Products in this Category

Tech Support