(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

TCSK Powered Torque Wrench (Cable), N-QSPK-SWPM Type

TCSK Powered Torque Wrench (Cable), N-QSPK-SWPM Type
  • Volume Discount

Prevents forgetting to tighten the ratchet type torque wrench (wired type) specifications.
[Features]
·Prevents tightening errors.
[Applications]
·Ideal for assembling products that cannot be left untightened.

Part Number

Configured Part Number is shown.

Part Number
N6QSPK-SWPM
N12QSPK-SWPM
N25QSPK-SWPM
N50QSPK-SWPM
N100QSPK-SWPM
N140QSPK-SWPM
N200QSPK-SWPM
N280QSPK-SWPM
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Square Drive
(mm)
1 Piece(s)Available

41 Days or more

2 to 66.35 (1/4")
1 Piece(s)Available

41 Days or more

4 to 126.35 (1/4")
1 Piece(s)Available

41 Days or more

7~239.53 (3/8")
1 Piece(s)Available

41 Days or more

10~459.53 (3/8")
1 Piece(s)Available

41 Days or more

20~9012.7 (1/2")
1 Piece(s)Available

41 Days or more

40~14012.7 (1/2")
1 Piece(s)Available

41 Days or more

40~18012.7 (1/2")
1 Piece(s)Available

41 Days or more

60~28019.05 (3/4")

Loading...

  1. 1

Additional Products in this Category

Tech Support