(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Preset Type, ETR

Torque Wrenches - Preset Type, ETR
  • Volume Discount

•Product Model: Preset Type
•JAN Code: 4977292240048
•Main Body Option: Main Body
•Application: Tightens screws with specified torque.
•Function 1: The angle of the head changes with a clicking sound and a light shock to the hand to confirm the completion of tightening.

Part Number

Configured Part Number is shown.

Part Number
ETR3-25
ETR3-110
ETR4-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Insertion Angle
(mm)
JAN Code Function 2 Set Contents Accessories Product Width
(mm)
Product Height
(mm)
Product Depth
(mm)
Product Mass
(g)
1 Piece(s)Available

8 Days or more

5~259.54977292240048Equipped with easily visible colored scale markings.Dedicated Hard Case2727327592
1 Piece(s)Available

11 Days or more

20~1109.5--Dedicated Hard Case----
1 Piece(s)Available

10 Days or more

40–20012.7--Dedicated Hard Case, Deep Socket (17/19/21 mm), Extension Bar 125 mm----

Loading...

  1. 1

Basic Information

Product Type Preset Mold Main body: option Main Body Application Tightens screws with specified torque.
Function 1 The angle of the head changes with a clicking sound and a light shock to the hand to confirm the completion of tightening.

Additional Products in this Category

Tech Support