(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mini Top Cutter

Mini Top Cutter
  • Volume Discount

[Features]
· A small top cutter.
· The blade can be inserted directly from above.
· Reverse grasp possible.

Part Number

Configured Part Number is shown.

Part Number
MTC-3
MTC-5
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN Code Trusco Code Tip thickness
(mm)
1 Piece(s)Available

8 Days or more

4960225270243496-19353
1 Piece(s)Available

8 Days or more

4960225270250496-19435

Loading...

  1. 1

Basic Information

Product Category Nippers Nipper Type Nippers Overall Length(mm) 117
With or without Spring Available Plastic Cutting Performance(mmφ) 1.5 Mass(g) 50
Specification 1 With Coil Spring Specification 2 Round Blade Material Vanadium Steel
Product Name Three Peaks Mini Top Cutter (with Spring) 115 mm

Additional Products in this Category

Tech Support