(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Board File "Dual"

Board File "Dual"

Click this image to zoom it.

Move the mouse over the image to zoom

  • TBY-D180
  • TBY-D270
  • Volume Discount

•Model: Other Related Products
•Set/Single Item: Single Item
•Thickness (mm): 25
•Width (mm): 60
•Feature: Structure that blows cuttings to the rear, so does not clog. TETRABLADE that cuts when pushed or pulled reduces workload. Main unit shape is non-slip coated for easy grip. 3 times the usability of a standard rasp-tooth file.

Part Number

Configured Part Number is shown.

Part Number
TBY-D180
TBY-D270
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

180353-6394150
1 Piece(s)Available

8 Days or more

270353-6408200

Loading...

  1. 1

Basic Information

Model Other Related Products Single Item / Set Single Item Width(mm) 60
Thickness(mm) 25 Features Structure that blows cuttings to the rear, so does not clog. TETRABLADE that cuts when pushed or pulled reduces workload. Main unit shape is non-slip coated for easy grip. 3 times the usability of a standard rasp-tooth file. Application For surface cutting of gypsum board, and calcium silicate board. (Coarse area: Up to 21 mm plate thickness supported)
Material: Grip ABS Resin + Elastomer Resin Material: Cut Surface Diecast Zinc (chrome plated surface)

Additional Products in this Category

Tech Support