(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cutting Tweezers EA595AL-21

Cutting Tweezers EA595AL-21
  • Volume Discount

[Product Specifications]
・Blade width x Tip width-11.5 x 8.0mm
・Full length-115mm
・Material-Carbon steel
・Black epoxy coating

Part Number

Configured Part Number is shown.

EA595AL-21

Part Number
EA595AL-21
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA595AL-21 in the Cutting Tweezers EA595AL-21 series.

Additional Products in this Category

Tech Support