(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pocket Vendor For Metal EA627BE

Pocket Vendor For Metal EA627BE
  • Volume Discount

[Product Specifications]
・Material …Stainless
・Full length …117mm
・Bend Capacity …(Aluminum Board A5052):Thickness 1.5mmOr Less 、The width 30mm Or Less(Pure Aluminum Board A1000System ):Thickness 1.5mmOr Less 、The width 50mmOr Less(Copper Plate ・BrassBoard ):Thickness 1.0mmOr Less 、The width 50mmOr Less(Aluminum Stick ):Dia 3mmOr Less(Cupper ・Brass Stick ):Dia 2mmOr Less
・You Can Bend Aluminum Plates And Copper Plates To Right-angled U-shape, Bend Them For A Right Angle, And BendThen To Take Stepped Shape.
・With Ruled Lines Of 5mm Interval Displayed Which Are Useful For Horizontal Bending
・Qty. Per Unit …2 Pcs

Part Number

Configured Part Number is shown.

EA627BE

Part Number
EA627BE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support