(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The tip opens with the action of a spring, reducing the load on the grip, allowing continuous work to be carried out comfortably.
Overall length | 160mm | JAN code | 4518340258129 | Capacity (Single Wire) | 0.6·0.8·1·1.3·1.6·2·2.6mm |
---|---|---|---|---|---|
Specifications | With Spring |
Please check the type/dimensions/specifications of the part EA580AF-1 in the Wire Stripper (total length 160 mm) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy