(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fine Touch

Fine Touch

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

Part Number
FT1003-WA120
FT1003AC46
Part NumberMinimum order quantityVolume DiscountDays to Ship Work material Particle Size
(#)
Abrasive grain
20 Piece(s)Available

8 Days or more

Stainless Steel120WA Abrasive Grain
1 Piece(s)Available

7 Days or more

General steel46AC Abrasive Grain

Loading...

  1. 1

Basic Information

Outer diameter Dimensions(mm) 100 Inner Diameter Dimension(mm) 15 Thickness(mm) 3
Maximum operating rotation speed(m/s) 72

Additional Products in this Category

Tech Support