(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ceramic Double Bar, Replacement Blade for DB5000 CR5100

Ceramic Double Bar, Replacement Blade for DB5000 CR5100

Click this image to zoom it.

Move the mouse over the image to zoom

  • DB5000
  • CR5100
  • Volume Discount

•Model: Manual
•Material: Ceramic
•Angle Cutting: 90°
•Compatible Main Body: DB5000
•Compatible Blade: CR5100

Part Number

Configured Part Number is shown.

Part Number
CR5100
DB5000
Part NumberMinimum order quantityVolume DiscountDays to Ship Contents Compatible Blade Applicable main bodies Specifications
1 Piece(s)Available

8 Days or more

Blade-DB5000-
1 Piece(s)Available

9 Days or more

SetCR5100-Burrs at both ends of a plate can be removed simultaneously. For plate of 1-11 mm in thickness. Interchangeable blade.

Loading...

  1. 1

Basic Information

Model Manual Work Material Castings and brass / Plastic Material Ceramic
Cutting Angle 90°

Additional Products in this Category

Tech Support