(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - Long-Reach Blade Set E with Handle, 155-90065

Deburring Blades - Long-Reach Blade Set E with Handle, 155-90065
  • Volume Discount

•Model: Manual
•Content: Set
•Application: Ridgeline, Front Side Inner Circumference, Front and Back Inner Circumference at Same Time
•Product Type: Mango II Long Reach Set E "Weight Cutting"
•Feature: Ideal for deburring straight lines, inner circles and grooves. All E type blades are supported. Heavy cutting direction

Part Number

Configured Part Number is shown.

155-90065

Part Number
155-90065
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Set Application Ridgeline, Front Side Inner Circumference, Front and Back Inner Circumference at Same Time
Product Type Mango II Long Reach Set E "Weight Cutting" Features Ideal for deburring straight lines, inner circles and grooves. All E type blades are supported. Heavy cutting direction Retractable Holder E
Blade E100、E200、E300

Please check the type/dimensions/specifications of the part 155-90065 in the Deburring Blades - Long-Reach Blade Set E with Handle, 155-90065 series.

Additional Products in this Category

Tech Support