(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Deburring Blades - 41 Degree Angle, Diamond Coated, 151-29014【10 Pieces Per Package】

Deburring Blades - 41 Degree Angle, Diamond Coated, 151-29014
  • Volume Discount

Angle Cutting: 41°
Application: Ridgeline, Front Side Inner Circumference
Blade Angle: 41
Compatible Shaviv Express: 351-29014
Content: Blade
Cutting Direction: Clockwise
Details Type: Diamond electrodeposition
Feature: Same Shape as B10
Long Shaft (Applicable Handle): Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made)
Long Shaft (Applicable Holder): B Holder (M Holder)
Material: Diamond Coating
Model: Manual
Short Shaft (Supported Handle): Mango II Short Axis B Type
Work Material Properties: Carbide, Glass
For complete product overview and details on Deburring Blades - 41 Degree Angle, Diamond Coated, 151-29014 see the sections below:

Part Number

Configured Part Number is shown.

151-29014

Part Number
151-29014
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

10 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Model Manual Contents Blade Material Diamond Coating
Cutting Angle 41° Application Ridgeline, Front Side Inner Circumference Details Type Diamond electrodeposition
Blade angle(°) 41 Work Material Properties Carbide, Glass Cutting direction Clockwise
Compatible Shaviv Express 351-29014 Features Same Shape as B10 Long Shaft (Applicable Holder) B Holder (M Holder)
Long Shaft (Applicable Handle) Mango II Long Reach Type, Handle A (Resin-Made)/Handle AL (Aluminum-Made) Short Shaft (Supported Handle) Mango II Short Axis B Type

Please check the type/dimensions/specifications of the part 151-29014 in the Deburring Blades - 41 Degree Angle, Diamond Coated, 151-29014 series.

Additional Products in this Category

Tech Support