(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Desoldering Gun SS-750LS

Desoldering Gun SS-750LS
  • Volume Discount

A common desoldering gun in a size convenient for repairs on-the-go.
[Features]
· Adopts a self-cleaning mechanism.
· Ultimate vacuum of approx. 50 kPa for quick start-up.
· Cylinder capacity: 15 ml.
· Overall length: 216 mm.
· Weight: 34 g.
· ESD control value: Grounding resistance Rg<1×10^12Ω。

Part Number

Configured Part Number is shown.

LS-751

Part Number
LS-751
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Type Solder Remover Other Option Details Type Nozzle
JAN Code 4962772039991 Applicable Model SS-750LS

Please check the type/dimensions/specifications of the part LS-751 in the Desoldering Gun SS-750LS series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.