(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ionizer, F-85 Main Unit/Replacement Parts

Ionizer, F-85 Main Unit/Replacement Parts

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Use this for dust removal/static discharging of the gun type ionizer for plastic molded products, preparing before painting, and blowing dust off electronic parts and optical equipment.
· A worldwide design where the input power supply is automatically adjusted from 100 to 240 V.

PDF

Part Number

Configured Part Number is shown.

F-85-1

 
Part Number
F-85-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

10 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Can type Type Direct current method Other Option
Type Details Foot Nozzle Weight(g) 5 Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part F-85-1 in the Ionizer, F-85 Main Unit/Replacement Parts series.

Additional Products in this Category

Tech Support