(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Antistatic Wrist Strap AS-101

Antistatic Wrist Strap AS-101

Click this image to zoom it.

Move the mouse over the image to zoom

Part Number

Configured Part Number is shown.

AS-106-6

Part Number
AS-106-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Amount Of Content
1 Piece(s)Available

8 Days or more

1 pc.

Loading...

  1. 1

Basic Information

Product Type Wrist Strap Specifications Banana plug/alligator clip included Ground Cord Length(m) 1.8
Cord Total Length(cm) 43 Coil Length(cm) 16 Color Blue
Trusco Code 295-4656 Application Eliminates static electricity in semiconductor plants. (Manufacturing/Inspection) Mass(g) 23
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part AS-106-6 in the Antistatic Wrist Strap AS-101 series.

Additional Products in this Category

Tech Support