(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· An air-gun type ionizer with a built-in neutralizing electrode that neutralizes and removes the charge of charged bodies and blows away the adhered dust due to static electricity with air.
· Compact, lightweight and fits well in the hand.
· Since the air gun has a built-in piezoelectric transformer, the high voltage part is not exposed to the inner portion, and it has a safe design without high voltage cables.
· Energy saving, low voltage and generates a corona discharge.
· The plastic-made gun improves work efficiency with a shape that fits well in the hand and a light weight of 200 g.
[Applications]
· Countermeasure for ESD in the electronics industry.
· Anti-static countermeasure products in all industries, such as for resin molded items.
· Prevents contamination in industries such as plastic and film by removing the dust adhering to charged bodies due to static electricity.
[Material]
· PBT
· Main body 4: PBT
· Nozzle: PPS
Product Type | Can type | Type | Direct current method | Static Charge Elimination Method | AC High-Frequency Corona Discharge Type |
---|---|---|---|---|---|
Width(mm) | 165 | Depth(mm) | 25 | Height(mm) | 136 |
Operating Air Pressure(MPa) | 0.05~0.6 | Input Power Supply(V) | DC24 | Trusco Code | 485-6309 |
Mass(g) | 200 | Ion Balance | ±15 V or lower (factory default) | Ozone Generation Amount | 0.04 ppm or less (distance of 200 mm) |
Ambient Operating Temperature(°C) | 0–40 | Ambient Operating Temperature | 65% RH or Less (no frozen condensation) | Air consumption flow rate | 370L/min(0.6MPa) |
Amount Of Content | 1 unit |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy