(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Kanon Replaceable Head Single-Function Torque Wrench N-SPCK Type

Kanon Replaceable Head Single-Function Torque Wrench N-SPCK Type
  • Volume Discount

[Features]
· If set to a fixed torque value, the extensive variety of head replacements enable smooth work.
· The head can be exchanged with a ratchet, wrench, offset wrench, and hex wrench.
· By exchanging the head, various bolts (nuts) can be tightened within the capacity range.
· A single function type suitable for repetitive work with the same torque value.
· The accuracy is guaranteed up to ±3%.
· Types with grips are H type and A type.

Part Number

Configured Part Number is shown.

Part Number
N6SPCK
N12SPCK
N25SPCK
N50SPCK
N100SPCK
N200SPCK
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Overall Length
(mm)
Effective Length
(mm)
Applicable Replacement Head Head Part (L1)
(mm)
Head Part (L2)
(mm)
Head Part (φD1)
(mm)
Main Body (A)
(mm)
Main Body (B)
(mm)
Main Body (øC)
(mm)
Mass
(g)
Quantity in pack
1 Piece(s)Available

17 Days or more

2 to 6161160120Q・230Q、S、R、H45131018.29.615(26.5)1501 pc.
1 Piece(s)Available

17 Days or more

4 to 12161160120Q・230Q、S、R、H45131018.29.615(26.5)1501 pc.
1 Piece(s)Available

17 Days or more

7~25196190230Q、S、R、H45131018.29.615(26.5)1901 pc.
1 Piece(s)Available

17 Days or more

10–50220215450Q、S、R、H5516122511.420(32.7)2701 pc.
1 Piece(s)Available

17 Days or more

20~100312320900Q、S、R、H65181527.512.421.7(37)5701 pc.
1 Piece(s)Available

17 Days or more

40–2004284351800Q、S、R、H8022183415.427.29201 pc.

Loading...

  1. 1

Basic Information

Product Type Single Function Type Head Replaceable Available Friction pointer (Y/N) NA
Quantity in pack 1 pc.

Additional Products in this Category

Tech Support