(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Kanon] HCK Type Hex Head (for Interchangeable Head Wrench)

[Kanon] HCK Type Hex Head (for Interchangeable Head Wrench)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· A single torque wrench that can be used to tighten various hexagonal bolts.
[Applications]
· HCK type replacement head.

Part Number

Configured Part Number is shown.

230HCK-6

Part Number
230HCK-6
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Product Type Replacement Head Replaceable Head Type Other Two-plane dimensions(mm) 6
Applicable Torque Wrench ●N60~N230LCK、N60~N230SPCK、N250FCK、DTC-N5EXL、DTC-10EXL Main body: option Option Head Part (H)(mm) 35
Head Part (L1)(mm) 45 Head Part (φD1)(mm) 10 Head Part (φD2)(mm) 16

Please check the type/dimensions/specifications of the part 230HCK-6 in the [Kanon] HCK Type Hex Head (for Interchangeable Head Wrench) series.

Additional Products in this Category

Tech Support