(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Torque Wrenches - Kanon Preset Type, N-QLK

Torque Wrenches - Kanon Preset Type, N-QLK
  • Volume Discount

[Features]
· The torque value can be preset freely within the capacity range. Socket exchangeable ratchet type.
· A ratchet type that enhances work efficiency and is suitable for repetitive work.
· By exchanging the socket, various bolts (nuts) can be tightened within the capacity range.
· It activates only when fastened in arrow direction (clockwise).
· Left tightening is possible by flipping over the square drive. (Remove the gear and replace in the opposite direction)
· The accuracy is guaranteed up to ±3%.

Part Number

Configured Part Number is shown.

Part Number
N6QLK
N12QLK
N25QLK
N50QLK
N90QLK
N180QLK
N200QLK
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Minimum graduation
(N·m)
Overall Length
(mm)
Effective Length
(mm)
Square Drive
(mm)
Head Part (H)
(mm)
Head Part (G)
(mm)
Head Part (S)
(mm)
Head Part (R)
(mm)
Main Body (A)
(mm)
Main Body (B)
(mm)
Main Body (øC)
(mm)
Mass
(g)
Quantity in pack
1 Piece(s)Available

10 Days or more

2 to 60.11861306.35(1/4″)18.87.5241218.29.6151801 pc.
1 Piece(s)Available

11 Days or more

4 to 120.21861306.35(1/4″)18.87.5241218.29.6151801 pc.
1 Piece(s)Available

8 Days or more

7~250.22321659.53(3/8″)25113115.518.29.6152701 pc.
1 Piece(s)Available

8 Days or more

10–500.52541809.53(3/8″)251132162511.4204501 pc.
1 Piece(s)Available

8 Days or more

20~90135228012.7(1/2″)311439.419.727.512.421.77901 pc.
1 Piece(s)Available

8 Days or more

40~180247840012.7(1/2″)331446233415.427.214501 pc.
1 Piece(s)Available

8 Days or more

40–200247840012.7(1/2″)331446233415.427.214501 pc.

Loading...

  1. 1

Basic Information

Product Type Preset Mold Head Replaceable NA Torque Precision(±%) 3
Friction pointer (Y/N) NA Quantity in pack 1 pc.

Additional Products in this Category

Tech Support