(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

TCSK Powered Torque Wrench (Cable), N-RSPK-SWPM Type

TCSK Powered Torque Wrench (Cable), N-RSPK-SWPM Type
  • Volume Discount

Prevents forgetting to tighten the screw of box-end single-purpose torque wrench (wired type) specifications.
[Features]
·In combination with the controller (sold separately), it manages screws that are not tightened.
·Prevents tightening errors.
[Applications]
·The number of tightenings can be checked by using it in combination with a controller.
·Ideal for assembling products that cannot be left untightened.

Part Number

Configured Part Number is shown.

Part Number
N21RSPK10-SWPM
N21RSPK11-SWPM
N21RSPK12-SWPM
N21RSPK13-SWPM
N21RSPK14-SWPM
N21RSPK17-SWPM
N21RSPK19-SWPM
N21RSPK22-SWPM
N42RSPK11-SWPM
N42RSPK12-SWPM
N42RSPK13-SWPM
N42RSPK14-SWPM
N42RSPK17-SWPM
N42RSPK19-SWPM
N42RSPK22-SWPM
N73RSPK14-SWPM
N73RSPK17-SWPM
N73RSPK19-SWPM
N73RSPK22-SWPM
N73RSPK24-SWPM
N73RSPK27-SWPM
N73RSPK30-SWPM
Part NumberMinimum order quantityVolume DiscountDays to Ship Torque adjustment range
(N·m)
Two-plane dimensions
(mm)
1 Piece(s)Available

41 Days or more

4~2110
1 Piece(s)Available

41 Days or more

4~2111
1 Piece(s)Available

41 Days or more

4~2112
1 Piece(s)Available

41 Days or more

4~2113
1 Piece(s)Available

41 Days or more

4~2114
1 Piece(s)Available

41 Days or more

4~2117
1 Piece(s)Available

41 Days or more

4~2119
1 Piece(s)Available

41 Days or more

4~2122
1 Piece(s)Available

41 Days or more

9~4211
1 Piece(s)Available

41 Days or more

9~4212
1 Piece(s)Available

41 Days or more

9~4213
1 Piece(s)Available

41 Days or more

9~4214
1 Piece(s)Available

41 Days or more

9~4217
1 Piece(s)Available

41 Days or more

9~4219
1 Piece(s)Available

41 Days or more

9~4222
1 Piece(s)Available

41 Days or more

14~7314
1 Piece(s)Available

41 Days or more

14~7317
1 Piece(s)Available

41 Days or more

14~7319
1 Piece(s)Available

41 Days or more

14~7322
1 Piece(s)Available

41 Days or more

14~7324
1 Piece(s)Available

41 Days or more

14~7327
1 Piece(s)Available

41 Days or more

14~7330

Loading...

  1. 1

Additional Products in this Category

Tech Support