(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide 2-Flute Ball End Mill UDCB F

Carbide 2-Flute Ball End Mill UDCB F
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: Others
•R Precision (µm): ±0.01
•Overall Length (L) (mm): 50

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UDCBF2007-0049
UDCBF2008-0056
UDCBF2009-0063
UDCBF2012-0084
UDCBF2015-0105
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

R0.350.494560295084810772-3075
1 Piece(s)Available

9 Days or more

R0.40.56--
1 Piece(s)Available

11 Days or more

R0.450.634560295084827772-3083
1 Piece(s)Available

11 Days or more

R0.60.844560295084834772-3091
1 Piece(s)Available

8 Days or more

R0.751.054560295084841772-3105

Loading...

  1. 1

Basic Information

Model Ball Number of Flutes(sheet) 2 Coating UDC coated
Overall Length (L)(mm) 50 Link Diameter (d)(mm) 4 R Precision(µm) ±0.01
With/Without Torsion NA Shank Taper Angle Bta(°) 16

Additional Products in this Category

Tech Support