(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bevel Disc Screw-in Type【5 Pieces Per Package】

Bevel Disc Screw-in Type

Click this image to zoom it.

Move the mouse over the image to zoom

  • TBD-100BK
  • TBD-100BR
  • TBD-100GN
  • TBD-100R
  • TBD-100BL
  • TBD-100PI
  • TBD-100YE
  • Volume Discount

[Features]
· Thanks to its umbrella-like shape, the tip of the disc remains in constant contact with the workpiece, making a beautiful finish possible.
· Flexibility is high, so it can also fit well to uneven surfaces without shaving off too much of the workpiece.
· Minimal clogging and no nylon deposition.
· Can be used safely without the risk of wire scattering like a wire brush, etc.
· It can be attached/detached to the grinder in a single touch using a M10 screw.
· A user-friendly design that suppresses center run-out.

Part Number

Configured Part Number is shown.

Part Number
TBD-100BK
TBD-100BR
TBD-100GN
TBD-100R
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Thickness
(mm)
Particle Size
(#)
Color JAN code Trusco Code Mass Application Number Contained In A Packet

5 Pieces Per Package

1 Pack(s)Available

9 Days or more

12120 EquivalentBlack4989999275964445-8214350 g/boxStubborn rust removal, blackening removal, scraping work, etc.A Box (5 pieces)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

12180 EquivalentBrown4989999275971445-8222320 g/boxScorching removal, oxide film removal, peeling paint, etc.A Box (5 pieces)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

11400 EquivalentGreen4989999275995445-8249210 g/boxStainless steel finishing, polishing before coating or gluing, etc.A Box (5 pieces)

5 Pieces Per Package

1 Pack(s)Available

8 Days or more

11320 EquivalentRed4989999275988445-8231240 g/boxRust removal, paint removal, etc.A Box (5 pieces)

Loading...

  1. 1

Basic Information

Type Non-woven fabric disc Outer diameter Dimensions(mm) 95 Thread Diameter(mm) M10(P1.5)
Max. Rotational Speed(rpm) 12000 Material Nylon Non woven Fabric Maximum operating rotation speed 59.7m/s(3580m/min)
Tool Used 100 mm Electric disc grinder Screw Diameter M10(P1.5) Number Contained In A Packet A Box (5 pieces)

Additional Products in this Category

Tech Support