(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Abrasive Grain: Z Abrasive Grain
Application: Weld Bead Removal Deburring Rust Removal Stainless Steel and Iron Grinding/Polishing
Compatible Tools: Disc Grinder (Electric/Air)
Feature: Polishing disc for heavy grinding, designed in particular for hard materials and welding bead work. Exceptionally effective when high pressure is applied during work. Ideal for polishing and grinding composite materials and special alloys such as stainless steel, cemented carbide tool steel and special heat processed steel.
Grit: 80
Inner Diameter Size: 22.2
Major Diameter: 125
Max. Rotational Speed: 11000
Model: Multiblade Disc
For complete product overview and details on Techno Disk A see the sections below:
Part Number
Configured Part Number is shown.
TD12522-Z-80
Type | Multi-blade disc | Diameter(mm) | 125 | Shaft Diameter(mm) | 22.2 |
---|---|---|---|---|---|
Particle Size(#) | 80 | Abrasive grain | Z Abrasive Grain | Max. Rotational Speed(min-1(r.p.m)) | 11000 |
Compatible Tools | Disc Grinder (Electric/Air) | Features | Polishing disc for heavy grinding, designed in particular for hard materials and welding bead work. Exceptionally effective when high pressure is applied during work. Ideal for polishing and grinding composite materials and special alloys such as stainless steel, cemented carbide tool steel and special heat processed steel. | Application | Weld Bead Removal Deburring Rust Removal Stainless Steel and Iron Grinding/Polishing |
Please check the type/dimensions/specifications of the part TD12522-Z-80 in the Techno Disk A series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy