(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electro-Deposited Diamond Wheel

Electro-Deposited Diamond Wheel
  • Volume Discount

[Features]
· Separate type tool to be used in combination with a mandrel (shaft).
· Because the mandrel can be used repeatedly, post-use waste is reduced, resulting in lower costs than tools with shafts.
· Hole Diameter (mm): 1.8
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Configured Part Number is shown.

NA1015

Part Number
NA1015
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Particle Size(#) 120 Max. Rotational Speed(rpm) 25000 Overall Length(mm) 17.5
Width(mm) 2.4 Mass(g) 14 JAN Code 4580120532453
Trusco Code 499-7301

Please check the type/dimensions/specifications of the part NA1015 in the Electro-Deposited Diamond Wheel series.

Additional Products in this Category

Tech Support