(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Cutting Disc Metal Bond All Layer Type

Diamond Cutting Disc Metal Bond All Layer Type
  • Volume Discount

[Features]
· A cutting tool capable of speedy and excellent cutting.
· The stainless steel base plate provides safety and stability and there will be no size change due to wear.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet

Part Number

Configured Part Number is shown.

Part Number
MC1302
MC1303
MC1311
MC1312
MC1313
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Diamond Part Maximum Diameter
(mm)
Shaft Diameter
(mm)
Overall Length
(mm)
Blade Length
(mm)
Mass
(g)
JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

320192.3445.00.25124580120530701499-6950
1 Piece(s)Available

8 Days or more

120192.3446.00.30124580120530718499-6968
1 Piece(s)Available

8 Days or more

32019345.00.25124580120530732499-6984
1 Piece(s)Available

8 Days or more

12019346.00.30134580120530749499-6992
1 Piece(s)Available

8 Days or more

8021347.50.5144580120530756499-7000

Loading...

  1. 1

Basic Information

Max. Rotational Speed(rpm) 15000

Additional Products in this Category

Tech Support