(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Electrocoated Diamond Bar Shaft Diameter 3 mm

Electrocoated Diamond Bar Shaft Diameter 3 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • AD2101
  • AD2211
  • AD2219
  • AD2224
  • AD2311
  • AD2411
  • Volume Discount

[Features]
· Large diamond abrasive grain protrusions for excellent sharpness.
· Ideal for rough grinding when a finish surface roughness is not required.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AD2101
AD2103
AD2104
AD2106
AD2211
AD2212
AD2213
AD2215
AD2217
AD2221
AD2224
AD2311
AD2313
AD2315
AD2319
AD2326
AD2411
AD2412
AD2413
AD2414
AD2415
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Diamond Part Maximum Diameter
(mm)
Max. Rotational Speed
(rpm)
Overall Length
(mm)
Blade Length
(mm)
Mass
(g)
JAN Code Trusco Code
1 Piece(s)Available

8 Days or more

6000.38000038.0354571130850941498-6865
1 Piece(s)Available

8 Days or more

3250.58000038.0354571130850965498-6881
1 Piece(s)Available

8 Days or more

3250.68000038.0354571130850972498-6890
1 Piece(s)Available

11 Days or more

2300.88000040.0454571130850996498-6911
1 Piece(s)Available

8 Days or more

14018000044.0754571130851139498-6938
1 Piece(s)Available

12 Days or more

1401.28000048.0754571130851146498-6946
1 Piece(s)Available

8 Days or more

1401.58000048.0754571130851153498-6954
1 Piece(s)Available

8 Days or more

14028000048.0754571130851177498-6971
1 Piece(s)Available

8 Days or more

1402.58000052.0764571130851191498-6989
1 Piece(s)Available

8 Days or more

1203.58000052.0764571130851238498-7004
1 Piece(s)Available

8 Days or more

12057200052.0764571130851269498-7021
1 Piece(s)Available

8 Days or more

20018000044.0754571130851290498-7047
1 Piece(s)Available

8 Days or more

2001.58000048.0754571130851313498-7055
1 Piece(s)Available

8 Days or more

20028000048.0754571130851337498-7063
1 Piece(s)Available

8 Days or more

20038000052.0754571130851375498-7071
1 Piece(s)Available

8 Days or more

20066700053.0954571130851443498-7098
1 Piece(s)Available

8 Days or more

27018000044.0754571130851450498-7101
1 Piece(s)Available

8 Days or more

2701.28000048.0754571130851467498-7110
1 Piece(s)Available

8 Days or more

2701.58000048.0754571130851474498-7128
1 Piece(s)Available

8 Days or more

2701.88000048.0754571130851481498-7136
1 Piece(s)Available

8 Days or more

27028000048.0754571130851498498-7144

Loading...

  1. 1

Basic Information

Shape Cylinder Type Shaft Diameter(mm) 3

Additional Products in this Category

Tech Support