(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Torque Wrenches - Super Power Wrench, Square Drive, PAT

Torque Wrenches - Super Power Wrench, Square Drive, PAT

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A manual wrench with a booster mechanism for tightening and loosening large-type bolts and nuts.
[Features]
· The booster mechanism allows high-torque output from a small input force, even in narrow work spaces.
· 16.7 to 23.5 times higher output due to the planetary gear mechanism.
· Manually operated and hence no need for power supply or air supply. Lightweight, compact and slimmer.
· Does not generate any noise or striking sounds and thus protects the work environment.
[Applications]
· Fastening and removing mounting bolts for parts such as molds and jigs, and tightening the parts such as shafts and flanges.
· Tightening the cylinder head bolts or engine heads of internal combustion engines, axles of construction equipment and heavy machinery, and NAC bolts.
· Power for damper opening and closing, opening and closing of chuck of large lathe, and disassembly, assembly and maintenance of various machinery.

Part Number

Configured Part Number is shown.

P150AT

Part Number
P150AT
Part NumberMinimum order quantityVolume DiscountDays to Ship Order unit
1 Piece(s)Available

12 Days or more

1 unit

Loading...

  1. 1

Basic Information

Product Model Other Insertion Angle(mm) 12.7 Overall Length(mm) 235
Set / Single Item Set Output angle(mm) 25.4 Output torque range(N▪m) Up to 1,500
Input Torque Range(N▪m) Up to 65 Mass(g) 4,900 Magnification 23.0
Main body: option Main body Effective height(mm) 139 JAN Code 4953488314311
Trusco Code 769-4253 Accessory ● Torque wrench (with calibration certificate) ● Ratchet handle ● Sliding type reaction arm ● Hex socket head bolt ● Hoisting tool ● Hexagonal L‑shaped wrench ● Case ● Instruction manual Order unit 1 unit

Please check the type/dimensions/specifications of the part P150AT in the Torque Wrenches - Super Power Wrench, Square Drive, PAT series.

Additional Products in this Category

Tech Support