(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Preset Torque Wrench With Grip (Replaceable Head Type)

Preset Torque Wrench With Grip (Replaceable Head Type)
  • Volume Discount

[Features]
· The handle has a grip on it.
· You can set required torque easily by hand.
· Replaceable head type.
· This single tool can be used for tightening as wrench, offset wrench, hex wrench or ratchet, depending on your requirement.

Part Number

Configured Part Number is shown.

N6GCK

Part Number
N6GCK
Part NumberMinimum order quantityVolume DiscountDays to Ship Quantity in pack
1 Piece(s)Available

8 Days or more

1 pc

Loading...

  1. 1

Basic Information

Product Type Preset Mold Torque adjustment range(N·m) 2 to 6 Minimum graduation(N·m) 0.1
Overall Length(mm) 174 Torque Precision(±%) 3 Applicable Replacement Head 12Q, 25Q, S, R, H
JAN Code 4560123953332 Trusco Code 756-6441 Mass(g) 180
Quantity in pack 1 pc

Please check the type/dimensions/specifications of the part N6GCK in the Preset Torque Wrench With Grip (Replaceable Head Type) series.

Additional Products in this Category

Tech Support