(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Threading Tools - Screw Cutting Tool, Union Tool

Threading Tools - Screw Cutting Tool, Union Tool
  • Volume Discount

•Tap Model: Tapping Related Tools
•Coating Type: Others
•Coating Presence: Included

PDF

Part Number

Configured Part Number is shown.

 
Part Number
UDCTM2-0.4-4
UDCTM2.5-0.45-5
UDCTM3-0.5-6
UDCTM4-0.7-8
UDCTM5-0.8-10
UDCTM5-0.8-15
UDCTM6-1-12
UDCTM6-1-18
UDCTM8-1.25-16
UDCTM8-1.25-24
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Size (Nominal) Pitch (P), Thread Count
(mm)
Overall Length (L)
(mm)
Shank diameter
(mm)
JAN Code Trusco Code
1 Piece(s)Available

12 Days or more

M20.45044560295082380485-2966
1 Piece(s)Available

10 Days or more

M2.50.455044560295082397485-2974
1 Piece(s)Available

10 Days or more

M30.55044560295082403485-2982
1 Piece(s)Available

9 Days or more

M40.75044560295082410485-2991
1 Piece(s)Available

12 Days or more

M50.86064560295086951772-3113
1 Piece(s)Available

10 Days or more

M50.86064560295086944772-3121
1 Piece(s)Available

12 Days or more

M616064560295086937772-3130
1 Piece(s)Available

12 Days or more

M616064560295086920772-3148
1 Piece(s)Available

12 Days or more

M81.256064560295086913772-3156
1 Piece(s)Available

12 Days or more

M81.256064560295086906772-3164

Loading...

  1. 1

Basic Information

Tap Model Thread-cutting-related tool Coating Presence Available Coating Type Other

Additional Products in this Category

Tech Support